??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6469602-3
Bill of material
6469602-3
Part Number
6469602-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6469602-3
TE Internal Description
3.43 MM CONTACT TAIL LENGTH DUAC
Product Type
Header
Housing Type
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
PCB Mount Orientation
Right Angle
Number of Power Positions
9
Number of Signal Positions
20
Number of Rows
3, 4
Board-to-Board Configuration
Right Angle
Operating Voltage
600 VAC
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Gold
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Signal Contact Base Material
Copper Alloy
Termination Post & Tail Length
5.34 mm [ .21 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Connector Mounting Type
Board Mount
Mating Retention Type
Jacksocket
Centerline Pitch
2.54, 4.77, 5.2 mm
Centerline Pitch
.1, .187, .204 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Thermoplastic
Row-to-Row Spacing
2.54 mm [ .1 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Tray
Packaging Quantity
25
Position Locations Omitted
None
Previews
3D
2D
Download CAD models