??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
643428-2
Bill of material
643428-2
Part Number
643428-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
643428-2
TE Internal Description
12P UMNL HDR ASSY POL
Header Type
Shrouded
Product Type
Header
Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
12
PCB Mount Orientation
Vertical
Number of Power Positions
12
Number of Signal Positions
0
Number of Rows
3
Operating Voltage
600 VAC
Contact Base Material
Phosphor Bronze
Contact Current Rating Max
12 A
Contact Retention Within Housing
Without
Contact Type
Socket
Contact Termination Area Plating Material
Pre-Tin
Contact Mating Area Plating Material
Pre-Tin
Contact Mating Area Plating Material Thickness
3.81 - 5.08 um [ 150 - 200 uin ]
Contact Layout
Matrix
Termination Post & Tail Length
4.56 mm [ .179 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Panel Mount Feature
Without
PCB Mount Alignment
With
Mating Alignment
With
Mating Alignment Type
Polarization
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Locating Posts
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Latch
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Nylon
Row-to-Row Spacing
6.35 mm [ .25 in ]
Length
26.67 mm [ 1.05 in ]
Height
13.97 mm [ .549 in ]
Width
20.32 mm [ .799 in ]
PCB Thickness
.061 mm [ 1.57 in ] Recommended
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Packaging Quantity
75
For Use With
Plug Housing
Previews
3D
2D
Download CAD models