??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
643412-3
Bill of material
643412-3
Part Number
643412-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
643412-3
TE Internal Description
02P UMNL HDR ASSY POL LF
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
2
PCB Mount Orientation
Vertical
Number of Power Positions
2
Number of Rows
1
Operating Voltage
600 VAC
Contact Current Rating Max
12 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Multiple Contact Types
Without
Contact Layout
Inline
Termination Post & Tail Length
3.81 mm [ .149 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Panel Mount Feature
Without
PCB Mount Alignment
With
Mating Alignment
With
Mating Alignment Type
Polarization
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Standard Polarized Tail
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Positive Lock
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
White
Housing Material
Nylon
Length
13.97 mm
Height
7.62 mm
PCB Thickness
3.18 mm [ .125 in ] Recommended
Width
20.32 mm
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Assembly Integration Feature
Without
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
Yes
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
BagBox
Packaging Quantity
100
For Use With
Mates with Plug Housing (Using Pin Contacts)
Previews
3D
2D
Download CAD models