??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
643250-1
Bill of material
643250-1
Part Number
643250-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
643250-1
TE Internal Description
02P UMNL ASSY MOD HSG V0
Product Type
Housing
Connector & Housing Type
Plug, Receptacle
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
2
Number of Rows
1
Operating Voltage
600 VAC
Contact Retention Within Housing
Without
Contact Layout
Inline
Multiple Contact Types
Without
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
White
Housing Material
Nylon
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
AgencyStandard Number
E28476
Packaging Method
Box
Packaging Quantity
1
Previews
3D
2D
Download CAD models