??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gühring
Description
638 - WN 17 SUBLAND DRILL
Bill of material
638 6.000
Item ID
Item Description
MEHRFASEN-ST,BOHRER
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
WN 17
Treatment
BPB
Cutting Diameter min
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Protruding Length
mm
Usable Length
mm
Overall Length
mm
Flute Length
mm
Function Length
mm
Connection Diameter, Machine Side
mm
Number of Cutting Edges
2
Weight
kg
Standard of Characteristics
DIN4000-81
Point Angle, Step Included Angle
118 Grad
Cutting Direction
R
Cutting Tool Material
HSS
Coating
DAMPF ANGELASSEN
Point Length
mm
Shank Length
mm
Helix Direction
R
Helix Angle
Grad
Coolant Exit Style Code
0
Step Count
2
Step Length, First Step
mm
Tool Style Code
2
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models