??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Tellurerota
Description
63 GH SRP/PT FR - Vulkolan® wheels, cast iron centre, swivel top plate bracket type "PT" with brake
Bill of material
639904
Code
Wheel diameter
mm
Wheel width
50 mm
Overall height
mm
Top plate outer dimensions
140x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
70 mm
Swept radius
126 mm
Load capacity 4 km/h
daN
Load capacity 6 km/h
daN
Weight
kg
Previews
3D
2D
Download CAD models