??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Tellurerota
Description
63 GH SF/PT - Vulkolan® wheels, cast iron centre, fixed bracket type "PT"
Bill of material
63GH SF/PT - 636854
Code
Wheel diameter
mm
Wheel width
50 mm
Overall height
mm
Top plate outer dimensions
140x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Load capacity 4km/h
daN
Load capacity 6km/h
daN
Weight
kg
Previews
3D
2D
Download CAD models