??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
6219002 - Concealed hinges with retractable pin
Bill of material
62-1-9002
PREVIEW
Reference
62-1-9002
Material
304 stainless steel
Finish
raw
A
126 mm
B
23.9 mm
E
4.5 mm
weight
100 g
W
112° mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26100-concealed-hinges-with-retractable-pin.html
Previews
3D
尺寸
2D
下載CAD模型