??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6219001 - Concealed hinges with retractable pin
Bill of material
62-1-9001
PREVIEW
Reference
62-1-9001
Material
304 stainless steel
Finish
raw
A
126 mm
B
20.5 mm
E
4 mm
weight
84 g
W
117° mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26099-concealed-hinges-with-retractable-pin.html
Previews
3D
Dimension
2D
Download CAD models