??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
6213B - Piezoelectric Pressure Sensor
Bill of material
KISTLER Type 6213B
Type
6213B
Hole/Sensor
Measuring range
0...10000 bar
Calibrated range
0...8000 bar
Temperature coefficient of sensitivity
≤±0.02 %/°C
Operating temperature range
-50...200 °C
Capacitance type 6213B
≈5.5 pF
Weight
18 g
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models