??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
6213755 - Concealed hinges A - 120° opening
Bill of material
62-1-3755
PREVIEW
Reference
62-1-3755
Material
304 stainless steel
Finish
raw
A
60 mm
C
2.5 mm
D
6 mm
PIN
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD