??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6213754 - Concealed hinges A - 120° opening
Bill of material
62-1-3754
PREVIEW
Reference
62-1-3754
Material
304 stainless steel
Finish
raw
A
60 mm
C
2.5 mm
D
6 mm
PIN
mm
Previews
3D
Dimension
2D
Download CAD models