??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
62 - Heavy Duty (to 1500 lb/ea)
Bill of material
62AX06228S
Part Number
62AX06228S
Series
62 Series
Fastening Type
Fastening Size
6-1/4'' x 4-1/2''
Wheel Type
Wheel Diameter
Inch
Tread Width
Inch
Wheel Face
Radius Tread
Wheel Color
Maroon Tread on Aluminum Core
Temperature Range
-40°F to +180°F
Hardness
Bearing Type
Caster Brake
Swivel Lock
Capacity
1250 lbs
Mount Height
7 1/2 Inch
Swivel Lead
1 3/4 Inch
Swivel Radius
4 3/4 Inch
Weight
8 1/4 lbs.
Previews
3D
Dimension
2D
Download CAD models