??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TE Connectivity
Description
619401-1
Bill of material
619401-1
Part Number
619401-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
619401-1
TE Internal Description
1.0-2.3 Jack 3 posn Siemax, SMD solder
RF Interface
Siemax
RF Connector Style
Jack
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
2
PCB Mount Orientation
Right Angle
Number of Coaxial Contacts
2
Impedance
75 Ohm
Body Material
Brass
Body Plating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Bronze
Termination Method to Printed Circuit Board
Surface Mount
RF Connector Coupling Mechanism
Latching Quick Lock
Connector Mounting Type
Board Mount
RF Contact Captivation Method
Mechanical
Detent
Without
Height Above PC Board
6.4 mm [ .251 in ]
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Operating Frequency
5 GHz
Packaging Method
Reel
Dielectric Material
PTC
Previews
3D
2D
CAD modeli indir