KISTLER Type 6193BFsp
Kistler
Pressure
Special sensors
Temperature sensors
6193B
Powered by
CAD모델 선택
{kistler/01_pressure/03_special_sensors/04_temperature_sensors/6193b/6193b_asmtab.prj},{NB=KISTLER Typ 6193BFsp(Sensor)},{TYP=6193B},{DB=Datenblatt},{KL=Fsp},{BS=Sensor},{PPATH=6193b_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
6193B - Temperature Sensors
Bill of material
KISTLER Type 6193BFsp
Type
6193B
Cable
Machinable front mit connector, L=... m
Machinable front mit connector, L=0.4 m
Machinable front without connector, L=5.0 m
Machinable front without connector, L=2.0 m
with connector, L=... m
with connector, L=0.4 m
without connector, L=5.0 m
without connector, L=2.0 m
Machinable front mit connector, L=... m
Machinable front mit connector, L=0.4 m
Machinable front without connector, L=5.0 m
Machinable front without connector, L=2.0 m
with connector, L=... m
with connector, L=0.4 m
without connector, L=5.0 m
without connector, L=2.0 m
Hole/Sensor
Sensor
Mounting bore with extration body for spacer sleev type 6464A3
Sensor
Mounting bore with extration body for spacer sleev type 6464A3
Material numbers
000000000018036657
www.kistler.com
For more information about this, or other Kistler products: click here
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성