KISTLER Type 6183CAE
Kistler
Pressure
Special sensors
Plastic measure technology
6183C
Powered by
CAD모델 선택
{kistler/01_pressure/03_special_sensors/02_plastic_measur_tech/6183c/6183c_asmtab.prj},{NB=KISTLER Typ 6183CAE(Sensor)},{IDNR=},{TYP=6183C},{DB=Datenblatt},{S=A},{KL=E},{BS=Sensor},{PPATH=6183c_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
6183C - Pressure Sensor, direct measuring
Bill of material
KISTLER Type 6183CAE
Type
6183C
Sensor
Sensor front uncoated, keyway pin
Sensor front chromed
Sensor front uncoated, keyway pin
Sensor front chromed
Cable
Sensor with single-wire-cable (L = 1,5 m)
Sensor with single-wire-cable (L = 5 m)
Sensor with single-wire-cable,without connector (L = 1,5 m)
Sensor with single-wire-cable,without connector (L = 5 m)
Sensor with single-wire-cable and crimped pin
Sensor with conducting spacer sleeve Type 1720A1 and contact element Type 1712A1
Sensor with conducting spacer sleeve Type 1720A1 and contact element Type 1712A1, without connector
Sensor with single-wire-cable (L = 1,5 m)
Sensor with single-wire-cable (L = 5 m)
Sensor with single-wire-cable,without connector (L = 1,5 m)
Sensor with single-wire-cable,without connector (L = 5 m)
Sensor with single-wire-cable and crimped pin
Sensor with conducting spacer sleeve Type 1720A1 and contact element Type 1712A1
Sensor with conducting spacer sleeve Type 1720A1 and contact element Type 1712A1, without connector
Hole/Sensor
Sensor
Mounting bore with extraction body 1
Mounting bore with extraction body 2
Mounting bore with extraction body 3
Sensor
Mounting bore with extraction body 1
Mounting bore with extraction body 2
Mounting bore with extraction body 3
Material numbers
000000000018026199
www.kistler.com
For more information about this, or other Kistler products: click here
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성