??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
61700_6210-CU - Deep groove ball bearing/No dust cover type
Bill of material
61800-C&U
brand
C&U
Bearing accuracy
P0
bearing clearance
Standard clearance
international material
GCr15
Equivalent material
SUJ2
model
d
10 mm
D
19 mm
B
5 mm
r
0.3 mm
Basic rated load Cr(move)
1.83 KN
Basic rated load Cor(quiet)
0.93 KN
Limiting speed
38000 rpm
da
12.0 min
da
12.5 max
Da
17.0 max
ra
0.3 max
Reference weight (kg/pcs)
5 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models