目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6128-160796-2/2-or 3/2-way-Rocker Solenoid Valve
Buerkert
Microfluidic Valves and Pumps
2/2 and 3/2 way Micro Solenoids
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2013年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
6628 - 2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaph...
Buerkert
08.12.2023
{buerkert/mikroventileundpumpen/22-32-wegemikroventile/6128.prj},{NB=6128-160796-2/2- oder 3/2-Wege-Wippen-Magnetventil},{BUNR=160796},{WW=B },{DN=3.0},{WKST=PEEK/PPS},{DWST=EPDM},{SP=50},{FR=DC},{LTA=G 1/8},{ELA=Stecker Fahnenform B},{ELA1=JB07},{LTA1=GM81},{CNSMASSEXACT=0.135}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 80
HELP_VARIABLE
Company
Buerkert
Description
6128 - 2/2 and 3/2 way rocker solenoid valve
Bill of material
6128-160796-2/2-or 3/2-way-Rocker Solenoid Valve
Ident number
160796
160796
Circuit function
B
B
Orifice size
3.0
3.0
mm
Material
PEEK/PPS
PEEK/PPS
Sealing material
EPDM
EPDM
voltage
50
50
V
Frequency
DC
DC
Hz
port connection
G 1/8
G 1/8
electrical connection
Tag connector Form B
Tag connector Form B
Weight
0.135
0.135
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型