??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
61083 - 0.8mm, Plug Assy
Bill of material
61083-021000
Part Number
61083-021000
Series
61083
N - Number of Positions per Row
Height
Plating Options
Feature
Hold Down Option
No
Packaging Options
Date Code
Lead Free Option
-Not Available
A
7.200 mm
B
13.800 mm
C
12.200 mm
Previews
3D
Dimension
2D
Download CAD models