??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
61082 - Bergstak 0.8mm, Receptacle Assembly
Bill of material
61082-024000
Part Number
61082-024000
Series
61082
N - Number of Positions per Row
Mating Height
Plating on Contact Area
Polarization Peg
Hold Down Option
No
Packaging Options
Date Code
Lead Free Option
None
Dim A
7.2 mm
Dim B
13.8 mm
Dim C
12.2 mm
Previews
3D
Dimension
2D
Download CAD models