??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6102 - DEHA Universal head lifting link
Bill of material
6102-1.3
Order number
0738.010-00001
LOD Destination
LOD Level
Load class
Weight
0.9 kg
Angle
°
Width
47 mm
Width
75 mm
Height
20 mm
Height
71 mm
Diameter
11 mm
Thickness
12 mm
Height
188 mm
Thickness
7.0 mm
PDF Info
Data Sheet
Previews
3D
Dimension
2D
Download CAD models