??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
60S - Pneumatic-/Allfluid-/Hydraulic- Pressure Sensor
Bill of material
60S-P006G-A42-AA
Order number
60S-P006G-A42-AA
Measuring range
bar
Measuring range
0 ... 87 psi
Over pressure
15 bar
Over pressure
215 psi
Output signal
1x Analgue signal
Electrical connection
M12x1 (contacts gold plated)
Power supply
UB=8.5...36 VDC Revers-polarity protected
Pressure-type
Relative pressure
Protection
IP67, DIN EN 60529
Ambient/Medium-temperature
-40 ... +90°C (-40 ... +194°F)
Analogue output current
4 ... 20 mA
Electromagnetic compatibility
EN 61000-6-2; EN 61000-6-3
Material
Stainless Steel
Weight
0.059 kg
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
Download CAD models