??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Norgren
Description
60D - Pneumatic-/Allfluid-/Hydraulic- Pressure Switch
Bill of material
60D-V110G-DD1-AA
Order number
60D-V110G-DD1-AA
Measuring range
bar
Measuring range
-14.5 ... 145 psi
Over pressure
25 bar
Over pressure
360 psi
Output signal
2x PNP/NPN + IO-Link
Electrical connection
M12x1 (contacts gold plated)
Power supply
UB=18...30 VDC Revers-polarity protected
Pressure-type
Relative pressure, Vacuum
Protection
IP65, DIN EN 60529
Ambient/Medium-temperature
-40 ... +90°C (-40 ... +194°F)
Electromagnetic compatibility
DIN EN 61326-1
Material
Stainless Steel
Weight
0.054 kg
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
Download CAD models