??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6059665-1
Bill of material
6059665-1
Part Number
6059665-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6059665-1
TE Internal Description
4558 5119 02
RF Interface
OSP
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
Yes
Connector & Contact Terminates To
Printed Circuit Board
Connector Seal Type
Gasket
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Stainless Steel
Body Material Finish
Passivated
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Printed Circuit Board
Through Hole - Solder
Panel Mount Feature Type
Threads
RF Connector Coupling Mechanism
Screw
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
Panel Attachment Style
Front Mount
RF Connector Mated Outer Diameter
7.62 mm [ .3 in ] Approximate
Panel Thickness
6.35 mm [ .25 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
18 GHz
Packaging Method
Package
Dielectric Material
TFE Fluorocarbon
Previews
3D
2D
Download CAD models