??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
6052C - High Temperature Pressure Sensor
Bill of material
KISTLER Type 6052C3-1
Type
6052C
Design
Version
Cable version
Cable length
Measuring Range
0 ... 250 bar
Sensitivity
≈–20 pC/bar
Operating temperature range
–20 ... 350 °C
(Bore / sensor)
Material numbers
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models