??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6050 - DEHA Spherical head rod anchor
Bill of material
6050-02.5-0400 WB KK-Rod anchor
Order number
0735.070-00002
Anchor type
KK-Rod anchor
LOD Destination
LOD Level
Recess
Load class
Length
mm
Version
Weight of the armature
0.510 kg
Hole diameter
14 mm
Diameter of the recess body
74 mm
Covers of the armature
11 mm
PDF Info
Data Sheet
Previews
3D
Dimension
2D
Download CAD models