??
Catalog navigation
CAD model selection
Selectable products: 126
HELP_VARIABLE
Company
Buerkert
Description
6026 - Plunger valve, 2/2-way, direct-acting
Bill of material
6026-352623-pluger valve 2/2 Wege direct-acting
Ident number
Nominal pressure max (liquid)
bar
Main valve orifice 1 (P) (mm)
mm
Kv value (water)
m3/h
Port connection 1 type
Port connection 1 thread marking
Voltage min / rated voltage
V
Voltage max / rated voltage
V
Voltage frequency 1
50 Hz
Voltage frequency 1
60 Hz
AC voltage
Yes
DC voltage
Rated power consumption
85 W
Main valve wetted material
Coil size
mm
Weight
kg
Previews
3D
2D
Download CAD models