??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
6025B - High Temperature Pressure Sensor
Bill of material
KISTLER Typ 6025B-N0A01
Type
6025B
Ex Certification
Cable Termination
Cable L
Hole/Sensor
Material number
Pressure measuring range
0 ... 100 / 0 ... 1 450 bar/psi
Calibrated partial range
0 ... 20 / 0 ... 145 bar/psi
Overload
200 / 2 900 bar/psi
Sensitivity (nom. ±10 %)
103 pC/bar
Operating temperature range - Continuous
–55 ... 700 °C
Operating temperature range - Extreme
1000 °C
Connector
IP50
Weight sensor and cable
43 + 47 g/m cable length g
Material
Nimonic alloy 90, INCONEL alloy 718
Material - Cable jacket
INCONEL alloy 600
Material - Wire
Nickel
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models