??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Kukamet
Description
6023
Bill of material
6023 - 20
Model number
Piston dia.
mm
Stroke
mm
Open
M
Max. Length of Gripping
L
F = maximum holding force at 5 bar
F = M / L x 0.85 F
N = clamping forces are valid in case of P = 5 bar pressure with gripping length L = 3 cm
N
N = clamping forces are valid in case of P = 5 bar pressure with gripping length L = 3 cm
N
Jaw Angle
-2 - 182 °
Operation Pressure Range
1,5 - 7 bar
Max. Freguency
180 cycles/min
Weight
g
A
mm
B
mm
B2
mm
E
mm
E2
mm
E3
mm
F
mm
F2
mm
F3
mm
F4
mm
F5
mm
F6
mm
H
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
J
mm
M
mm
(H7)
mm
N
mm
N2
mm
N3
mm
R
M5 mm
T
mm
T2
mm
X1
mm
X2
mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/6023.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/6023.pdf
Previews
3D
Dimension
2D
Download CAD models