??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
6014034 - Concealed hinges B - 120° opening
Bill of material
60-1-4034
PREVIEW
Reference
60-1-4034
Material
steel
Finish
zinc plated
A
60 mm
C
2.5 mm
D
6 mm
PIN
mm
Previews
3D
Dimenze
2D
Stáhnout CAD model