??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
6014031 - Concealed hinges A - 120° opening
Bill of material
60-1-4031
PREVIEW
Reference
60-1-4031
Material
steel
Finish
zinc plated
A
60 mm
C
2.5 mm
D
6 mm
PIN
mm
Previews
3D
Boyut
2D
CAD modeli indir