??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6014029 - Concealed hinges A - 120° opening
Bill of material
60-1-4029
PREVIEW
Reference
60-1-4029
Material
steel
Finish
zinc plated
A
60 mm
C
2.5 mm
D
6 mm
PIN
mm
Previews
3D
Dimension
2D
Download CAD models