??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6013918 - Concealed hinge with removable pin - 110° opening
Bill of material
60-1-3918
PREVIEW
Reference
60-1-3918
Material
steel
Finish
raw / zinc plated
A
50 mm
B
18 mm
C
2 mm
Pin
POM pin mm
Note
male leaf in raw steel
weight
40 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30371-concealed-hinge-with-removable-pin-1100-opening.html
Previews
3D
Dimension
2D
Download CAD models