??
Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Buerkert
Description
6012P - 3/2-Way-mini-solenoid-valve-P
Bill of material
6012-552283-3/2-Way-mini-solenoid-valve-P
Bürkert-ITEM-No.
Circuit function
C
Orifice size
1.2 mm
Port connection
Port connection
QNn Luft
48.0 l/min
effective power
4 W
Pressure range
0-10
Voltage/Frequency
V/Hz
Body material
PA
manual override
HA17
Plug pattern
Weight
kg
Previews
3D
Dimension
2D
Download CAD models