??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6006 - DEHA Spherical head pitching anchor
Bill of material
6006-02.5-0240 WB KK-Eye anchor
Order number
0735.120-00001
Anchor type
KK-Eye anchor DSM
LOD Destination
LOD Level
Recess
Load class
Anchor length
240 mm
Version
Weight of the armature
0.56 kg
Diameter of the recess body
74 mm
Height
35 mm
Covers of the armature
11 mm
PDF Info
Data Sheet
Previews
3D
Dimension
2D
Download CAD models