??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6004 - DEHA DKR - Adapter
Bill of material
6004-10.0 Adapter head DKR
Order number
0735.150-00001
Anchor type
Adapter head DKR
LOD Destination
LOD Level
Load class
Version
Zinc galvanized
Identification
6004-10.0 Adapter head DKR
Weight
0.72 kg
Width across flats
13 mm
Length
97 mm
Thread
M30
PDF Info
Data Sheet
Previews
3D
Dimension
2D
Download CAD models