??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6003 - DEHA DKR - Pipe anchor, anchor shaft
Bill of material
6003-10.0- 60 DEHA Konus-Rohranker DKR Ankerschaft
Order number
0735.140-00011
Anchor type
DEHA Cone pipe anchors DKR anchor shaft
LOD Destination
LOD Level
Load class
Length of the anchor shaft
mm
Length the anchor shaft with adapter
120 mm
Version
mill finish
Weight of the armature
0.480 kg
Thread
M30
Diameter
118 mm
Distance
15 mm
PDF Info
Data Sheet
Previews
3D
Dimension
2D
Download CAD models