??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6002 - Offset spherical head anchor
Bill of material
6002-01.3-0227 WB KK Offset Spherical head anchor
Order number
0735.030-00001
Anchor type
KK Spherical head anchor
LOD Destination
LOD Level
Recess
Load class
Length
227 mm
Version
Weight of the armature
0.168 kg
Length
50 mm
Diameter of the recess body
60 mm
Covers of the armature
10 mm
PDF Info
Data Sheet
Previews
3D
Dimension
2D
Download CAD models