??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600100206 - UTEX.COM 2 ZONES CAB-L V2
Bill of material
600100206 - UTEX.COM 2 ZONES CAB-L V2
Reference
600100206
Level of details
Cabinet material and color
Front face : RAL 7021, cabinet : 7015
Dimensions (LxHxP)
492 x 714 (16U) x 280 mm
Weight
18,7 (without battery) kg
IP
30
Installation
On wall
Mains power supply range
/ VAC
cie power supply
/
Batteries for detection power supply
/
Power consumned at the primary cie power supply
/ VA
Display / Size
/
Technology
Conventional
Number of detection zones
3 per suppression zone
Number of points
96 per suppression zone
Number of suppression zones
2 (capacity can be extended with additional equipments)
Networkability
Yes
Remote cabinet
Yes
Printer output
No
Modem
External
Operating temperature
-5 to +40 °C
Storage temperature
-10 up to +50 °C
Maximum relative humidity
93 % without condensation %
NF SSI certification number
ECS 047 A
CE DPC/ RPC or DOP
1113-CPR-013
Previews
3D
Dimension
2D
Download CAD models