??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600100203 - UTEX.PACK 6ZD V2
Bill of material
600100203 - UTEX.PACK 6ZD V2
Reference
600100203
Level of details
Cabinet material and color
RAL 7015
Dimensions (LxHxP)
492 x 355 (8U) x 150 mm
Weight
16,5 (with batteries) kg
IP
30
Installation
On wall
Mains power supply range
230 (+10% - 15%) VAC
cie power supply
Resonance 120W
Batteries for detection power supply
2 x 7 Ah
Power consumned at the primary cie power supply
< 120 VA
Display / Size
/
Technology
Conventional
Number of detection zones
6
Number of points
192
Number of suppression zones
1
Networkability
No
Remote cabinet
No
Printer output
No
Modem
External
Operating temperature
-5 to +40 °C
Storage temperature
-10 up to +50 °C
Maximum relative humidity
93 % without condensation %
NF SSI certification number
ECS 043 A
CE DPC/ RPC or DOP
1116-CPR-010
Previews
3D
Dimension
2D
Download CAD models