??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6000 - DEHA Spherical Head Anchor
Bill of material
6000-01.3-0040 WB Spherical Head Anchor
Order number
0735.010-00002
Anchor type
Spherical Head Anchor
LOD Destination
LOD Level
Recess
Load class
Length
mm
Version
Weight of the armature
0.04 kg
Hole diameter
10 mm
Diameter of the recess body
60 mm
Covers of the armature
10 mm
PDF Info
Data Sheet
Previews
3D
Dimension
2D
Download CAD models