??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6000-D - DEHA Narrow foot spherical head anchor
Bill of material
6000-10.0-0340D WB KK-Eye anchor
Order number
0735.018-00056
Anchor type
KK-Eye anchor
LOD Destination
LOD Level
Recess
Load class
Length
340 mm
Version
Weight of the armature
1.970 kg
Hole diameter
28 mm
Diameter of the recess body
118 mm
Covers of the armature
15 mm
PDF Info
Data Sheet
Previews
3D
Dimension
2D
Download CAD models