AOB05-6060A-L50
Yiheda 3D Electronic Gallery
yhd_profile
50_60 series
Powered by
CAD모델 선택
{yiheda/yhd_profile/50_60series/60_aob02_05.prj},{NB=AOB05-6060A-L50},{CODE=AOB05},{MAT=A6063-T5},{SUR=Sandblast oxidation},{SPE=6060A},{L=50.0},{SD=60X60},{MZ=2.48},{CSA=900.04},{LX=33.41x10^4},{LY=33.41x10^4},{LWK=N/A},{ALT=N/A},{ART=N/A},{BA=0},{BB=0},{BC=0},{Z=0},{CA=0},{CB=0},{CC=0},{LINK=Webxxx},{WEB=http://www.yhdfa.com/index.php?s=/home/detail/detail/typecode/AOB05-6060A/xlno/60-AOB02-05.html}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
60_AOB02_05 - European standard 60 series aluminum alloy profiles
Bill of material
AOB05-6060A-L50
Code
AOB05
AOB05
Material
A6063-T5
A6063-T5
Surface treatment
Sandblast oxidation
Sandblast oxidation
specification
6060A
6060A
Minimum unit 0.5
mm
값 입력 L
Minimum unit 0.5
mm
cm
inch
ft
확인
Section size
60X60
60X60
Weight per meter
2.48
2.48
kg/m
Cross-sectional area
900.04
900.04
mm2
Moment of inertia of section
33.41x10^4
33.41x10^4
Moment of inertia of section
33.41x10^4
33.41x10^4
Increase the processing of threaded holes on both ends
No additional threaded holes
LM (increased threaded holes on the left end)
RM (add threaded holes on the right end)
DM(Increase the processing of threaded holes on both ends)
No additional threaded holes
LM (increased threaded holes on the left end)
RM (add threaded holes on the right end)
DM(Increase the processing of threaded holes on both ends)
Left side chasing
No processing
LP (left horizontal blind hole)
LDP (left horizontal two-way blind hole)
LQ (left vertical blind hole)
LDQ (left vertical two-way blind hole)
LS (cut at 45° left side up)
LX (cut at 45° left side down)
LV (cut at 45° from left to front)
LH (cut at 45° from left to back)
LA (horizontal wrench hole on the left)
LF (left vertical wrench hole)
LD (left horizontal counterbore)
LE (left vertical counterbore)
No processing
LP (left horizontal blind hole)
LDP (left horizontal two-way blind hole)
LQ (left vertical blind hole)
LDQ (left vertical two-way blind hole)
LS (cut at 45° left side up)
LX (cut at 45° left side down)
LV (cut at 45° from left to front)
LH (cut at 45° from left to back)
LA (horizontal wrench hole on the left)
LF (left vertical wrench hole)
LD (left horizontal counterbore)
LE (left vertical counterbore)
Right side chasing
No processing
RP (right horizontal blind hole)
RDP (right horizontal two-way blind hole)
RQ (right vertical blind hole)
RDQ (right vertical two-way blind hole)
RS (cut at 45° right side up)
RX (cut at 45° right side down)
RV (cut at 45° from right to front)
RH (cut at 45° from right to back)
No processing
RP (right horizontal blind hole)
RDP (right horizontal two-way blind hole)
RQ (right vertical blind hole)
RDQ (right vertical two-way blind hole)
RS (cut at 45° right side up)
RX (cut at 45° right side down)
RV (cut at 45° from right to front)
RH (cut at 45° from right to back)
BA
0
0
mm
BB
0
0
mm
BC
0
0
mm
Z
0
0
CA
0
0
mm
CB
0
0
mm
CC
0
0
mm
URL
Website link
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성