??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Presses EMG
Description
6 T LP - Pneumatic bench presses - 6000 kg
Bill of material
6 T LP
Preview
Partnumber
6 T LP
Power
6000 kg
Stroke
0 to 50 mm
Adjustable clear height
305 mm
Swan-neck depth
180 mm
Slider bore
16H7 x 30 mm
Table bore
50 mm
Table
300 x 295 mm
Weight
230 kg
Maximum height
800 mm
Width
300 mm
Depth
700 mm
Press speed
20 mm/sec
Air consumption
9,8 litre
Link to PDf
Technical data PDF
Previews
3D
尺寸
2D
下載CAD模型