??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Presses EMG
Description
6 PHR - Pneumatic bench presses - 360 kg
Bill of material
6 PHR
Preview
Partnumber
6 PHR
Power
360 kg
Stroke
0 to 50 mm
Adjustable clear height
20 to 250 mm
Swan-neck depth
95 mm
Slider bore
16H7 x 26 mm
Table bore
14H7 mm
Table
160 x 145 mm
Weight
25 kg
Maximum height
640 mm
Width
240 mm
Depth
250 mm
Press speed
150 mm/sec
Air consumption
0,6 litre
Link to PDf
Technical data PDF
Link to video
Presentation video
预览
3D
尺寸标注
2D
下载CAD模型