??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Presses EMG
Description
6 PHR C-MAX - Pneumatic bench presses - 360 kg
Bill of material
6 PHR C-MAX
Preview
Partnumber
6 PHR C-MAX
Power
360 kg
Stroke
0 to 50 mm
Adjustable clear height
60 to 272 mm
Swan-neck depth
350 mm
Slider bore
16H7 x 26 mm
Table bore
14H7 mm
Table
250 x 250 mm
Weight
150 kg
Maximum height
860 mm
Width
250 mm
Depth
595 mm
Press speed
150 mm/sec
Air consumption
0,6 litre
Link to PDf
Technical data PDF
Previews
3D
Dimension
2D
Download CAD models