??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VDL
Description
6.82 - SLIDE VALVE
Bill of material
6.82.126
Order number
6.82.126
LOD Destination
LOD Level
Diameter
125 mm
Diameter
92 mm
Diameter
9 mm
Length
78 mm
Height
290 mm
Width
158 mm
Height
107 mm
Height
81 mm
Opening pressure max.
0.5 bar
Packing number
4
Weight
2400 g
Datasheet
PDF
Previews
3D
Dimension
2D
Download CAD models