??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6-205505-2
Bill of material
6-205505-2
Part Number
6-205505-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6-205505-2
TE Internal Description
AUTOWIRE KIT,34 POS,25X25 LF
Product Type
Connector Assembly
Connector & Housing Type
Receptacle
Connector System
Cable-to-Cable, Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
34
Contact Retention Within Housing
With
Contact Type
Socket, Tab
Contact Mating Area Plating Material
Gold
Contact Layout
Matrix
Termination Method to Wire & Cable
Wire Wrap
Wire Type
Stranded
Panel Mount Feature Type
Screw Mount
Panel Mount Feature
With
Contact Retention Type Within Housing
Locking Spring
Mating Alignment
With
Mating Alignment Type
Guide Hole
Connector Mounting Type
Panel
Strain Relief
Without
Mating Retention
Without
Centerline Pitch
3.81 mm
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Phenolic - GF
Wire Size
24 AWG
Wire Size
.2 mm2
Row-to-Row Spacing
3.57 mm
Width
19.05 mm [ .75 in ]
Length
39.98 mm [ 1.574 in ]
Height
50.8 mm [ 1.999 in ]
Operating Temperature Range
-55 - 150 C [ -67 - 302 F ]
Circuit Application
Signal
Packaging Method
Box & Tray, Tray
Packaging Quantity
32
For Use With
Plug
Previews
3D
2D
Download CAD models