??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6-1971875-3
Bill of material
6-1971875-3
Part Number
6-1971875-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6-1971875-3
TE Internal Description
PTL 3X3 CAP PANEL MT HITEMP KEY B RED
Product Type
Housing
Connector & Housing Type
Cap
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
9
Number of Power Positions
9
Number of Rows
3
Keying
B
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Layout
Matrix
Termination Method to Wire & Cable
Crimp
Panel Mount Feature Type
Latches
Panel Mount Feature
With
Connector Mounting Type
Panel
Centerline
6 mm [ .236 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Red
Housing Material
Nylon
Cable Exit Angle
Straight
Row-to-Row Spacing
8.1 mm [ .319 in ]
Height
31.15 mm
Panel Thickness
1 - 2 mm [ .039 - .079 in ]
Operating Temperature Range
-55 - 150 C [ -67 - 302 F ]
Circuit Application
Power
Circuit Identification Feature
With
Glow Wire Rating
GWT 850C (Flame <= 30 sec)
VDE Tested
Yes
UL Rating
Recognized
Glow Wire Material Rating
Material with GWIT >= 775C
AgencyStandard
UL, VDE
AgencyStandard Number
E28476
Packaging Method
Carton
For Use With
CPA, Plug Housing, TPA, Tab Contact
Comment
Complies with IEC 61984 Specification
Previews
3D
2D
Download CAD models