??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6-1337582-0
Bill of material
6-1337582-0
Part Number
6-1337582-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6-1337582-0
TE Internal Description
MCX SMT Skt 50Ohm Gold Pltd
RF Interface
MCX
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Brass
Body Material Finish
Plated
Body Plating Material
Gold
Body Shape
Square
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention
Without
RF Connector Coupling Mechanism
Snap-On
Connector Mounting Type
Board Mount
Detent
Without
Height Above PC Board
5.9 mm [ .232 in ]
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
6 GHz
Packaging Quantity
800
Packaging Method
Tape & Reel
Dielectric Material
PTFE
Grade
Professional
Previews
3D
2D
Download CAD models